1492-W IEC Terminal Block, One-Circuit Mini Feed-Through Block, 4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG), Standard Feedthrough, Orange,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Mini Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Mini Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 22-12 AWG (20A @300V AC/DC) CSA: 22-12 AWG (20A @300V AC/DC) IEC: 4mm² (32A @500V AC/DC) EEx e II: 4mm² (32A @ 420V AC/DC) |
| Color | Orange |