1492-W IEC Terminal Block, Two-Circuit Mini Feed-Through Block, 1.5 mm (# 22 AWG - # 16 AWG), Standard Feedthrough, Green,
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Mini Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Mini Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 22-16 AWG (15A @300V AC/DC) CSA: 22-16 AWG (15A @300V AC/DC) IEC: 1.5mm² (17.5A @500V AC/DC) |
| Color | Green |