1492 IEC Screw Terminal Blocks

1492-WTF3LN

1492-W IEC Terminal Block, Three-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Red LED for NPN devices (10...50V), Gray (Standard),

Product Details

BLOCK STYLE
Hazardous Location Product Required?No
Base Block StyleSensor Blocks
BASE DATA
Base Block TypeThree-Circuit Feed-Through Block
DETAIL DATA
FeaturesRed LED for NPN devices (10...50V)
Maximum Wire Size & RatingUL: 26-14 AWG (10A @300V AC/DC) CSA: 26-14 AWG (10A @300V AC/DC) IEC: 2.5mm² (24A @250V AC/DC)
ColorGray (Standard)

Supporting Documentation and Downloads