
20-Pin Relay Master Digital IFM, 120V AC, 8 Relays , , , Relay Interface Module
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| I/O MODULE DATA | |
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Relay Master Module with Fixed Terminal Block |
| Relay Type | Master |
| Cable Connector Pin Type | 20 Pins |
| Terminal Features | 8 Relay Device |
| LED or Fuse Voltage | 120V AC |