20-Pin High Density Mechanical Relay Digital IFM, 24V DC, 16 Relays , , , Mechanical High Density Digital Relay Interface Module
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| I/O MODULE DATA | |
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Mechanical High Density Digital Relay Interface Module with Fixed Terminal Block |
| Relay Type | Master |
| Cable Connector Pin Type | 20 Pins |
| Terminal Features | 16 Relay Device |
| LED or Fuse Voltage | 24V DC |