NEMA/EEMAC Single Circuit Open Construction Block, Screw Terminal w/ Wire Clamp, #22 - #10 AWG,Two 3' Rails (65/rail), White, Pkg. Qty. of 1
| BASE DATA | |
|---|---|
| Electrical Standards | UL |
| Type of Device | NEMA/EEMAC Terminal Block |
| Base Block Type | Single Circuit Open Construction Block |
| DETAIL DATA | |
| Screw Type | Screw Terminal w/ Wire Clamp |
| Features | None |
| Wire Range | #22 - #10 AWG |
| Voltage Rating | 600V AC/DC |
| Color | White |
| Bulk Pack | Two 3' Rails (White, 65/rail) |