Short Circuit Current Ratings for 1492-GH010
Operational Rating SCCR Rating Reference File Ref: UL File Ref: CSA UL508A Comments
120V [kA] 240V [kA] 277V [kA] 480Y/277V [kA] Category Code
1.0 A -- 1kA U1 (250V) -- -- Nameplate E65138 QVNU2