20-Point Feed-Through Digital IFM, 3-Wire Sensor Type Inputs , , , Digital Interface Module
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module with Fixed Terminal Block |
| Cable Connector Pin Type | 20 Pins |
| Interface Module Style | Feed-Through |
| Terminal Features | Sensor |
| LED or Fuse Voltage | None |
| Field Side Terminals | Three per I/O Connection |