Short Circuit Current Ratings for 1492-J10
| Operational Rating |
Suitable Conductors (Kcmil/AWG - Copper wire) |
SCCR w/ Fuse Protection |
SCCR w/ 140M MCP or MPCB |
Rating Reference |
File Ref: UL |
| 600V [kA] |
Max Fuse Size [A] |
Fuse Class |
Catalog Number |
480Y / 277V [kA] |
600Y / 347V [kA] |
| 50A |
14-10 |
-- |
-- |
-- |
140M-H8P-_ _ |
50 |
30 |
Instruction Sheet |
E40735 |
| 50A |
14-6 |
100 |
30 |
RK5, CC |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 50A |
14-6 |
100 |
60 |
RK1, G |
-- |
-- |
-- |
Instruction Sheet |
E40735 |
| 50A |
14-6 |
100 |
100 |
J, T |
-- |
-- |
-- |
Instruction Sheet |
E40735 |