1492-J IEC Terminal Block, One-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Selectable component plug-in device, Red,
BLOCK STYLE | |
---|---|
Hazardous Location | No |
Base Block Style | Plug-In Style Blocks |
BASE DATA | |
Base Block Type | One-Circuit Feed-Through Block |
DETAIL DATA | |
Features | Selectable component plug-in device |
Maximum Wire Size & Rating | UL: 30-12 AWG (20A @600V AC/DC) CSA: 30-12 AWG (10A @300V AC/DC) IEC: 2.5mm² (24A @500V AC/DC) |
Color | Red |