1492-J IEC Terminal Block, Two-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Two level block with a selectable resistor value between the 2 levels, Black (Standard), 750 Ohm Resistance
BLOCK STYLE | |
---|---|
Hazardous Location | No |
Base Block Style | Internal Component Blocks |
BASE DATA | |
Base Block Type | Two-Circuit Feed-Through Block |
DETAIL DATA | |
Features | Two level block with a selectable resistor value between the 2 levels |
Maximum Wire Size & Rating | UL: 22-12 AWG (20A Busbar @600V AC/DC) CSA: 26-12 AWG (10A Busbar @300V AC/DC) IEC: 2.5mm² @152V AC/DC |
Color | Black (Standard) |
Resistor Value | 750 Ohm Resistance |