Spring Clamp Terminal Block,One-Circuit Feed-Through Block,35 mm (# 14 - # 1/0 AWG),Standard Feedthrough,Black,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 12-2 AWG (120A @600V AC/DC) CSA: 12-2 AWG (120A @600V AC/DC) IEC: 35mm² (125A @800V AC/DC) EEx e II: 35mm²(109A @690V AC/DC) |
| Color | Black |