Spring Clamp Terminal Block,Two-Circuit Feed-Through Block,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Two level block with a selectable metal oxide film resistor value between the 2 levels,Black (Standard),2700 Ohm Resistance
BLOCK STYLE | |
---|---|
Hazardous Location | No |
Base Block Style | Internal Component Blocks |
BASE DATA | |
Base Block Type | Two-Circuit Feed-Through Block |
DETAIL DATA | |
Features | Two level block with a selectable metal oxide film resistor value between the 2 levels |
Maximum Wire Size & Rating | UL: 26-10 AWG (25A @600V AC/DC) CSA: 26-10 AWG (30A @600V AC/DC) IEC: 4mm² (32A @152V AC/DC) |
Color | Black (Standard) |
Resistor Value | 2700 Ohm Resistance |