1492 Spring Clamp Terminal Blocks

1492-LG4

Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Standard Feedthrough,Green / Yellow Stripe (Standard),

Product Details

BLOCK STYLE
Base Block StyleGrounding Blocks
BASE DATA
Base Block TypeOne-Circuit Feed-Through Ground Block
DETAIL DATA
FeaturesStandard Feedthrough
Maximum Wire Size & RatingUL: 26-10 AWG CSA: 26-10 AWG IEC: 4mm² EEx e II: 4mm²/20-10 AWG
ColorGreen / Yellow Stripe (Standard)

Supporting Documentation and Downloads