
1492-MC Thermal-magnetic Miniature Circuit Breakers, 1492 Miniature Circuit Breaker, 120/240 V AC, Ground Fault Circuit Interrupters (GFCI), Panel mounting, With Self Test Capability, 2 Poles, 25 Amps, Standard Terminal, None
| CIRCUIT BREAKER DATA | |
|---|---|
| Voltage Rating | 120/240 V AC |
| Type of Device | Ground Fault Circuit Interrupters (GFCI), Panel mounting |
| AIC Rating | With Self Test Capability |
| Number of Poles | 2 Poles |
| Continuous Ampere Rating | 25 Amps |
| PACKAGING DATA | |
| Multiple Package Quantity | 1 |