.jpg)
1492-P Push-in Terminal Blocks , 2.5 mm² (AWG 28 - AWG 12),16 A , Fuse Block without LED blown fuse indication , Single Level ,1 Point On Each Side Per Circuit
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 2.5 mm² (AWG 28 - AWG 12) |
| UL/CSA Voltage Rating | 300V AC/DC |
| UL/CSA Current Rating | 16A |
| Width | 5.1 mm |
| Electrical Standards/ Certifications | UL / CSA |
| Color | Brown |
| DETAIL DATA | |
| Block Type | Fuse Block without LED blown fuse indication |
| Circuit per Block | Single-Circuit |
| Connection Points | 1 Point On Each Side Per Circuit |
| Number of Levels | Single Level |
| Wiring Diagram | 1492-PAFB3 |