1492 Power Block

1492-PD3C111


Representative Rendering, Not The Actual Product

1492 Power Block, Copper Connector Block, 3-Pole, Copper, 1 Opening Line Side, 1 Opening Load Side, 150 Amps

Product Details

POWER BLOCK DATA
Base Block TypeCopper Connector Block
Number of Poles3-Pole
Connector MaterialCopper
Openings per Pole (Line Side)1 Opening
Rated Wire Range for Line Side# 1/0 - # 16 Copper wire
Openings per Pole (Load Side)1 Opening
Rated Wire Range for Load Side# 1/0 - # 16 Copper wire
Current Rating (per Pole)150 Amps
Marking StripsSingle White Strip Provided

Supporting Documentation and Downloads