| Operational Rating | Suitable Conductors (Kcmil/AWG - Copper wire) | SCCR w/ Fuse Protection | SCCR w/ Circuit Breaker Protection (140U Inverse Time) | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||
| Line Side | Load Side | 600V [kA] | Max Fuse Size [A] | Fuse Class | 480V [kA] | Reference Catalog Number | |||||
| 150 | Coming Soon | Coming Soon | Coming Soon | Coming Soon | Coming Soon | Coming Soon | -- | TBD | E40735 | LR 19766 | -- |