
1492-P Push-in Terminal Blocks , 4 mm² (AWG 26 - AWG 10),25 A , Accessory Plug-in , Multi-Level ,1 Point On Each Side Per Circuit
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 4 mm² (AWG 26 - AWG 10) |
| UL/CSA Voltage Rating | 150V AC/DC |
| UL/CSA Current Rating | 25A |
| Width | 6.1 mm |
| Electrical Standards/ Certifications | CURUS, CSA |
| Color | Grey |
| DETAIL DATA | |
| Block Type | Accessory Plug-in |
| Circuit per Block | Single-Circuit |
| Connection Points | 1 Point On Each Side Per Circuit |
| Number of Levels | Multi-Level |
| Wiring Diagram | 1492-PDA4 |