1492 Power Block, Feeder Spacing Power Distribution Block, 3-Pole, , 1 Opening Line Side, 6 Openings Load Side, 335 Amps
| POWER BLOCK DATA | |
|---|---|
| Base Block Type | Feeder Spacing Power Distribution Block |
| Number of Poles | 3-Pole |
| Openings per Pole (Line Side) | 1 Opening |
| Rated Wire Range for Line Side | 400 kcmil - # 3 Copper wire |
| Openings per Pole (Load Side) | 6 Openings |
| Rated Wire Range for Load Side | #2 - #14 Copper wire |
| Current Rating (per Pole) | 335 Amps |
| Marking Strips | Not Provided |