1492-W IEC Terminal Block, One-Circuit Mini Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Standard Feedthrough, Brown,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Mini Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Mini Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 30-14 AWG (15A @300V AC/DC) CSA: 22-14 AWG (15A @300V AC/DC) IEC: 2.5mm² (24A @500V AC/DC) EEx e II: 2.5mm² (24A @ 420V AC/DC) |
| Color | Brown |