1492-W IEC Terminal Block, One-Circuit Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Terminal connections on common side, Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Specialty Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Terminal connections on common side |
| Maximum Wire Size & Rating | UL: 22-14 AWG (15A @300V AC/DC) CSA: 22-14 AWG (15A @300V AC/DC) IEC: 2.5mm² (24A @500V AC/DC) |
| Color | Gray (Standard) |