
1494G Enclosed Disconnect Switches, 30A, , Type 4/4X - Enclosure Code C, 3 pole, three phase, Non-Fusible, Non-fusible
| DISCONNECT DATA | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is preferred availability |
| Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Phases | Three Phase |
| Switch Ampere Rating | 30A |
| Enclosure Code | Type 4/4X - Enclosure Code C |
| Disconnect Type | Non-Fusible |
| Fuse Clips | Non-Fusible |
| Fuse Voltage | Non-fusible |
| Pole Configuration | 3 pole, three phase |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 13 x 10 x 8 in. |