1494G Enclosed Disconnect Switches

1494G-BF3N-98


Representative Rendering, Not The Actual Product

1494G Enclosed Disconnect Switches, 30A, , Type 3R/4/12 - Enclosure Code F, 3 pole, three phase, Non-Fusible, Non-fusible

Product Details

DISCONNECT DATA
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry
Please NotePreferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
PhasesThree Phase
Switch Ampere Rating30A
Enclosure CodeType 3R/4/12 - Enclosure Code F
Disconnect TypeNon-Fusible
Fuse ClipsNon-Fusible
Fuse VoltageNon-fusible
Pole Configuration3 pole, three phase
OPTIONS
Factory Installed ModificationsAuxiliary Contact (On Disconnect)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]13 x 10 x 8 in.

Supporting Documentation and Downloads