
1494G Enclosed Disconnect Switches, 60A, , Type 3R/4/12 - Enclosure Code F, 2 pole, single phase, Class J fuse clips, 240VAC
| DISCONNECT DATA | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is preferred availability |
| Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Supply Voltage | 240V 60Hz |
| Phases | Single Phase |
| Horsepower | 3 HP Std / 10 HP Max |
| Switch Ampere Rating | 60A |
| Enclosure Code | Type 3R/4/12 - Enclosure Code F |
| Disconnect Type | Fusible |
| Fuse Clips | Class J fuse clips |
| Fuse Voltage | 240VAC |
| Pole Configuration | 2 pole, single phase |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 13 x 10 x 8 in. |