1494G Enclosed Disconnect Switches

1494G-DC3N-98-413


Representative Rendering, Not The Actual Product

1494G Enclosed Disconnect Switches, 100A, , Type 4/4X - Enclosure Code C, 3 pole, three phase, Non-Fusible, Non-fusible

Product Details

DISCONNECT DATA
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry
Please NotePreferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
PhasesThree Phase
Switch Ampere Rating100A
Enclosure CodeType 4/4X - Enclosure Code C
Disconnect TypeNon-Fusible
Fuse ClipsNon-Fusible
Fuse VoltageNon-fusible
Pole Configuration3 pole, three phase
OPTIONS
Factory Installed Modifications
  • Stainless Steel Handle for Type 4/4X Stainless Enclosures
  • Auxiliary Contact (On Disconnect)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]30 x 20 x 9 in.

Supporting Documentation and Downloads