
1494GX Enclosed Disconnect Switches, Extra Capacity, , , Three Phase, , Non-Fusible, 30A, Type 3R/4/12 - Enclosure Code "F", 3 pole, three phase
| DISCONNECT DATA | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is preferred availability |
| Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| Phases | Three Phase |
| Switch Ampere Rating | 30A |
| Enclosure | Type 3R/4/12 - Enclosure Code "F" |
| Disconnect Type | Non-Fusible |
| Fuse Clips | Non-Fusible |
| Pole Configuration | 3 pole, three phase |
| Fuse Voltage | Non-fusible |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |