
1494H Heavy Duty Safety Switch, 30A 600V AC Fusible Disconnect Switch, Type 12 Dust-Tight Painted Metal Enclosure, Door Screw Fasteners
| DISCONNECT DATA | |
|---|---|
| Type | 1494H Heavy Duty Safety Switch |
| Fusible | Fusible Disconnect Switch |
| Enclosure | Type 12 - Enclosure Code "F" |
| Phases | Three Phase |
| Switch Ampere Rating | 30A |