
1494H Heavy Duty Safety Switch, 100A 600V AC Fusible Disconnect Switch, Type 1 General Purpose Painted Metal Enclosure, Door Latch
| DISCONNECT DATA | |
|---|---|
| Type | 1494H Heavy Duty Safety Switch |
| Fusible | Fusible Disconnect Switch |
| Enclosure | Type 1 - Enclosure Code "A" |
| Phases | Three Phase |
| Line Voltage | 480V 60Hz |
| Horsepower | 75 HP |
| Switch Ampere Rating | 100A |