
1494H Heavy Duty Safety Switch, 200A 240V AC Fusible Disconnect Switch, Type 1 General Purpose Painted Metal Enclosure, Door Latch
| DISCONNECT DATA | |
|---|---|
| Type | 1494H Heavy Duty Safety Switch |
| Fusible | Fusible Disconnect Switch |
| Enclosure | Type 1 - Enclosure Code "A" |
| Line Voltage | 240V 60Hz |
| Switch Ampere Rating | 200A |