
1494H Heavy Duty Safety Switch, 200A 600V AC Fusible Disconnect Switch, Type 3R Rain-Proof Painted Metal Enclosure, Door Latch
| DISCONNECT DATA | |
|---|---|
| Type | 1494H Heavy Duty Safety Switch |
| Fusible | Fusible Disconnect Switch |
| Enclosure | Type 3R - Enclosure Code "N" |
| Phases | Three Phase |
| Line Voltage | 480V 60Hz |
| Horsepower | 125 HP |
| Switch Ampere Rating | 200A |