1494U Disconnect Switch Rod or Cable Operated, 200ANon-fusible, 200 A Non-fusible switch, Threaded rod (19 in. maximum), Painted Metal handle, (1) N.O. auxiliary contact - 10 A, Protective cover - for line and load
| DISCONNECT DATA | |
|---|---|
| Kit | Yes |
| Factory or User Assembled? | Factory Assembled |
| Switch Style | Disconnect Switch |
| Switch Ampere Rating | 200A |
| Fusing | Non-fusible |
| Switch and Fuse Rating | 200 A Non-fusible switch |
| Cable or Rod | Threaded rod (19 in. maximum) |
| Handles | Painted Metal handle |
| Auxiliary Contacts | (1) N.O. auxiliary contact - 10 A |
| Protective Cover | Protective cover - for line and load |
| Lugs Accessories | Aluminium Lug |
| LOAD DATA- OPTIONAL | |
| Minimum Required HP | 0 HP |
| Minimum Required kW | 0 kW |
| Load FLA (Nameplate Value) | 0 A |