1494U Disconnect Switch Rod or Cable Operated, 30AClass R clips, 600V, 30 A Fusible switch, 30 A clips, Cable length - 3 ft, Painted Metal handle, (1) N.O. auxiliary contact - 10 A
| DISCONNECT DATA | |
|---|---|
| Kit | Yes |
| Factory or User Assembled? | Factory Assembled |
| Switch Style | Disconnect Switch |
| Switch Ampere Rating | 30A |
| Fusing | Class R clips |
| Switch and Fuse Rating | 600V, 30 A Fusible switch, 30 A clips |
| Cable or Rod | Cable length - 3 ft |
| Handles | Painted Metal handle |
| Auxiliary Contacts | (1) N.O. auxiliary contact - 10 A |
| LOAD DATA- OPTIONAL | |
| Minimum Required HP | 0 HP |
| Minimum Required kW | 0 kW |
| Load FLA (Nameplate Value) | 0 A |