Type 12 Door Hardware Kit - Bottom only (right hand) - to be used with 1494V-L1 for Top, side and bottom latching
| ACCESSORY ITEMS | |
|---|---|
| Disconnect Switch Accessories | Type 12 Door Hardware Kit - Bottom only (right hand) - to be used with 1494V-L1 for Top, side and bottom latching |
| CERTIFICATIONS AND APPROVALS | |
| UL | 98 |
| CSA | C22.2 No. 4 cULus Listed (File No. E47426, Guide No. WHTY, WHTY7) CE Certified |
| For UL Certifications Directory: | http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/index.htm |
| CCC | China certification |