1494G Enclosed Disconnect Switches, 100A, Type 4/12 - Enclosure Code K, 3 pole, three phase, Non-Fusible, Non-fusible
DISCONNECT DATA | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry |
Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
Phases | Three Phase |
Switch Ampere Rating | 100A |
Enclosure Code | Type 4/12 - Enclosure Code K |
Disconnect Type | Non-Fusible |
Fuse Clips | Non-Fusible |
Fuse Voltage | Non-fusible |
Pole Configuration | 3 pole, three phase |
OPTIONS | |
Factory Installed Modifications | Auxiliary Contact (On Disconnect) |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 20 x 10 x 9 in. |