1494U Disconnect Switch Rod or Cable Operated, 600AClass J clips, 600V, 600 A Fusible switch, 600 A clips, Cable length - 4 ft, Stainless handle, (1) N.C. auxiliary contact - 10 A, Protective cover - for line and load
DISCONNECT DATA | |
---|---|
Kit | Yes |
Factory or User Assembled? | Factory Assembled |
Switch Style | Disconnect Switch |
Switch Ampere Rating | 600A |
Fusing | Class J clips |
Switch and Fuse Rating | 600V, 600 A Fusible switch, 600 A clips |
Cable or Rod | Cable length - 4 ft |
Handles | Stainless handle |
Auxiliary Contacts | (1) N.C. auxiliary contact - 10 A |
Protective Cover | Protective cover - for line and load |
Lugs Accessories | Copper Lug (2 Conductors) |
LOAD DATA- OPTIONAL | |
Minimum Required HP | 0 HP |
Minimum Required kW | 0 kW |
Load FLA (Nameplate Value) | 0 A |