1494U Disconnect Switch Rod or Cable Operated, 200AClass R clips, 600V, 200 A Fusible switch, 200 A clips, Threaded rod (19 in. maximum), Painted Metal handle, (1) N.C. auxiliary contact - 10 A, Protective cover - for line and load
DISCONNECT DATA | |
---|---|
Kit | Yes |
Factory or User Assembled? | Factory Assembled |
Switch Style | Disconnect Switch |
Switch Ampere Rating | 200A |
Fusing | Class R clips |
Switch and Fuse Rating | 600V, 200 A Fusible switch, 200 A clips |
Cable or Rod | Threaded rod (19 in. maximum) |
Handles | Painted Metal handle |
Auxiliary Contacts | (1) N.C. auxiliary contact - 10 A |
Protective Cover | Protective cover - for line and load |
Lugs Accessories | Copper Lug (2 Conductors) |
LOAD DATA- OPTIONAL | |
Minimum Required HP | 0 HP |
Minimum Required kW | 0 kW |
Load FLA (Nameplate Value) | 0 A |