Control Circuit Transformer 500 VA, 230...240V 60Hz Prim. / 24V 60Hz Sec.
Bulletin Selection | |
---|---|
Bulletin | 150 / 152 / 153 Enclosed Soft Starters |
TRANSFORMER DATA | |
Primary Voltage | 230...240V 60Hz Primary |
Secondary Voltage | 24V 60Hz Secondary |
Continuous VA (Transformer Rating) | 500 VA |