1497 - CCT Multi-Tap Transformer, 80VApcNone, 240V / 208V Primary, 24V/120V 60Hz Secondary, 2 Pri - 1 Sec Fuse Blocks, No Cover/ No Sec. Fuse
TRANSFORMER DATA | |
---|---|
Transformer Type | Multi-Tap Transformer |
Continuous VA (Transformer Rating) | 80 |
Secondary Voltage | 24, 120V 60Hz |
Fuse Block | 2 Pri - 1 Sec |
Factory Installed Options | No Cover/ No Sec. Fuse |