
Control Circuit Transformer 200 VA, 208V 60Hz Prim. / 24V 60Hz Sec.
| Bulletin Selection | |
|---|---|
| Bulletin | 150 / 152 / 153 Enclosed Soft Starters |
| TRANSFORMER DATA | |
| Primary Voltage | 208V 60Hz Primary |
| Secondary Voltage | 24V 60Hz Secondary |
| Continuous VA (Transformer Rating) | 200 VA |