Short Circuit Current Ratings for 150-C25NCD
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
9.2…27.7 A 5 50 RK5, J 70 50 CC, J 5 100 J, K5 UL 489 MCCB 140U-J6D3-D10 5 5 5 5 5 100 Extra Label E96956 LR1234
Delta: 43A 5 90 RK5, J 70 90 J 5 150 J, K5 UL 489 MCCB 140U-J6D3-D15 5 5 5 5 5 150 Extra Label E96956 LR1234
-- -- -- -- -- -- -- -- -- -- UL 508 MPCB 140M-* * E-C45 5 5 5 5 5 45 Extra Label E96956 LR1234