Short Circuit Current Ratings for 150-C9NBD
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
3…9 A 5 15 RK5, J 70 15 CC, J 5 30 CC, J, K5 UL 489 MCCB 140U-H2C3-C30 5 5 5 5 -- 30 Extra Label E96956 LR1234
Delta: 16A 5 30 RK5, J 70 30 CC, J 5 60 CC, J, K5 UL 489 MCCB 140U-H2C3-C60 5 5 5 5 -- 60 Extra Label E96956 LR1234
-- -- -- -- -- -- -- -- -- -- UL 508 MPCB 140M-* * E-C25 5 5 5 5 5 25 Extra Label E96956 LR1234