Short Circuit Current Ratings for 150-F201NZD
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 100...201 A 18 350 RK5, J 70 350 J 18 600 J, K5 UL 489 MCCB 140U-M*D3-D60 18 18 18 18 18 600 Extra Label E96956 cULus
Delta: 174...348 A 18 600 RK5, J 70 600 J 18 1000 L UL 489 MCCB 140U-M**3-E10 18 18 18 18 18 1000 Extra Label E96956 cULus