Short Circuit Current Ratings for 150-F25NBRB
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 5...25 A 5 50 RK5, J 70 50 CC, J 5 100 J, K5 UL 489 MCCB 140U-J*D3-D10 5 5 5 5 5 100 Extra Label E96956 cULus
Delta: 8.6...43 A 5 90 RK5, J 70 90 J 5 150 J, K5 UL 489 MCCB 140U-J*D3-D15 5 5 5 5 5 150 Extra Label E96956 cULus