Short Circuit Current Ratings for 150-F317NBDD
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 158...317 A 30 500 RK5, J 69 500 J 30 800 L UL 489 MCCB 140U-M**3-D80 30 30 30 30 30 800 Extra Label E96956 cULus
Delta: 275...549 A 30 900 L 69 1000 L 30 1600 L UL 489 MCCB --- 30 30 30 30 30 1600 Extra Label E96956 cULus