Short Circuit Current Ratings for 150-F361NBRB
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 180...361 A 30 600 RK5, J 69 600 J 30 1000 L UL 489 MCCB 140U-M**3-E10 30 30 30 30 30 1000 Extra Label E96956 cULus
Delta: 313...625 A 30 900 L 69 1200 L 30 1600 L UL 489 MCCB --- 30 30 30 30 30 1600 Extra Label E96956 cULus