
SMC-Flex, Solid State Controller, NEMA Type 4/12 (IP65), 43 A, 7.5...30Hp @ 460V AC, Input Volt.: 230V, Control Volt.: 100...240V AC
| CONTROLLER DATA | |
|---|---|
| Controller Type | Bulletin 150, Solid State Controller |
| Connection Type | Line-Connected Controller |
| Controller Rating | 43A, 3..15HP @230V |
| Enclosure Type | NEMA Type 4/12 (IP65) |
| Input Line Voltage | 230V AC, 3-Phase, 50/60Hz |
| Control Voltage | 100...240V AC |
| OPTIONS | |
| Control Options | None |