Short Circuit Current Ratings for 150-F43NBD
Operational Rating |
Standard Time Delay Fuses |
Higher Capacity Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
Max.CB [A] |
600V |
600V |
600V |
240V |
480Y/277V |
480V |
600Y/347V |
600V |
Line: 8.6...43 A |
10 |
90 |
RK5, J |
70 |
90 |
J |
10 |
150 |
J, K5 |
UL 489 MCCB |
140U-J*D3-D15 |
10 |
10 |
10 |
10 |
10 |
150 |
Extra Label |
E96956 |
cULus |
|
Delta: 14.8...74 A |
10 |
150 |
RK5, J |
70 |
150 |
J |
10 |
300 |
J, K5 |
UL 489 MCCB |
140U-K*D3-D30 |
10 |
10 |
10 |
10 |
10 |
300 |
Extra Label |
E96956 |
cULus |
|