Short Circuit Current Ratings for 150-F480NBD
Operational Rating |
Standard Time Delay Fuses |
Higher Capacity Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
Max.CB [A] |
600V |
600V |
600V |
240V |
480Y/277V |
480V |
600Y/347V |
600V |
Line: 240...480 A |
42 |
800 |
L |
69 |
800 |
L |
42 |
1200 |
L |
UL 489 MCCB |
140U-N**3-E12 |
42 |
42 |
42 |
42 |
42 |
1200 |
Extra Label |
E96956 |
cULus |
|
Delta: 415...831 A |
N/A |
N/A |
N/A |
69 |
1600 |
L |
42 |
1600 |
L |
UL 489 MCCB |
140U-N**3-E12 |
42 |
42 |
42 |
42 |
42 |
1200 |
Extra Label |
E96956 |
cULus |
|
|
|
|
|
|
|
|
|
|
|
UL 489 MCCB |
or |
30 |
30 |
30 |
30 |
30 |
1600 |
Extra Label |
E96956 |
cULus |
|