Short Circuit Current Ratings for 150-F480NCD
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 240...480 A 42 800 L 69 800 L 42 1200 L UL 489 MCCB 140U-N**3-E12 42 42 42 42 42 1200 Extra Label E96956 cULus
Delta: 415...831 A N/A N/A N/A 69 1600 L 42 1600 L UL 489 MCCB 140U-N**3-E12 42 42 42 42 42 1200 Extra Label E96956 cULus
UL 489 MCCB or 30 30 30 30 30 1600 Extra Label E96956 cULus